JAJSHA8A February 2018 – April 2019 TPS2HB50-Q1
ADVANCE INFORMATION for pre-production products; subject to change without notice.
When VOUT is shorted to ground, the module power supply (VBB) can have a transient decrease. This is caused by the sudden increase in current flowing through the wiring harness cables. To achieve ideal system behavior, it is recommended that the module maintain VBB > 3 V (above the maximum VUVLOF) during VOUT short-to-ground. This is typically accomplished by placing bulk capacitance on the power supply node.