JAJSHA8A February 2018 – April 2019 TPS2HB50-Q1
ADVANCE INFORMATION for pre-production products; subject to change without notice.
The TPS2HB50-Q1 is tested according to the ISO7637-2:2011 (E) standard. The test pulses are applied both with the switches enabled and disabled. The test setup includes only the DUT and minimal external components: CVBB, COUT, DGND, and RGND.
Status II is defined in ISO 7637-1 Function Performance Status Classification (FPSC) as: “The function does not perform as designed during the test but returns automatically to normal operation after the test”. See Table 13 for ISO7637-2:2011 (E) expected results.
TEST PULSE | TEST PULSE SEVERITY LEVEL WITH STATUS II FUNCTIONAL PERFORMANCE | MINIMUM NUMBER OF PULSES OR TEST TIME | BURST CYCLE / PULSE REPETITION TIME | ||
---|---|---|---|---|---|
LEVEL | US | MIN | MAX | ||
1 | III | –112 V | 500 pulses | 0.5 s | -- |
2a(1) | III | +55 V | 500 pulses | 0.20 | 5 s |
2b | IV | +10 V | 10 pulses | 0.5 s | 5 s |
3a | IV | –220 V | 1 hour | 90 ms | 100 ms |
3b | IV | +150 V | 1 hour | 90 ms | 100 ms |