JAJSOU6 October 2023 TPS2HCS10-Q1
ADVANCE INFORMATION
For this design example, use the input parameters shown in Table 9-2.
DESIGN PARAMETER | Case 1 | Case 2 |
---|---|---|
VBB range | 8 V to 16 V | 8 V to 16 V |
Input Capacitance of the ECU load | 600 uF | 1500 uF |
Maximum parallel load during the charging phase | 3 A | 0.4 A |
Time to charge | 2 ms | 40 ms |
Ambient temperature | 85°C | 85°C |