JAJSOU6 October 2023 TPS2HCS10-Q1
ADVANCE INFORMATION
PIN | I/O(1) | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | GND | — | Device ground. |
2 | SNS | O | Sense current output. Use a parallel RC network to the GND pin of the IC. |
3 | VDD | P | Logic supply input. Closely decouple to the GND pin of the IC with a ceramic 1-µF capacitor. |
4 | DI | I | Sets the output behavior in the LIMP HOME mode, if configured as such. The pin needs to be connected to MCU or other HI/LO source through a 10-kΩ resistor for protection and enabling the reverse polarity FET turn-on function. |
5 | LHI | I | Externally enables the LIMP HOME mode. |
6, 7, 8 | VOUT1 | O | Output of channel 1. |
9,10, 11 | VOUT2 | O | Output of channel 2. |
12 | FLT ,WAKE_SIG | O | Fault output (active low), indicating faulton any (one or more) channel. Open drain, pull up with a 4.7-kΩ resistor to the VDD pin. Also functions as a wake signal to the MCU upon load current demand in Low Power Mode or the vehicle key-off mode. |
13 | SDI | I | SPI device (secondary) data input. |
14 | SDO | O | SPI data output from the device. Internally pulled up to VDD. |
15 | CS | I | SPI interface chip select (active low). Internally pulled up to VDD. |
16 | SCLK | I | SPI interface clock input to the device. |
Exposed pad | VBB | P | Power supply input. |