JAJSOU6 October 2023 TPS2HCS10-Q1
ADVANCE INFORMATION
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VBB_NOM | Nominal supply voltage | 6 | 18 | V | |
VBB_EXT | Extended supply voltage | See the conditions in section 9.2, power supply recommendations, operating voltage range | 3 | 28 | V |
VDD | Low voltage supply voltage | 3.0 | 5.5 | V | |
VDIG | All digital input pin voltage | –0.3 | 5.5 | V | |
VFLT | FLT pin voltage | –0.3 | 5.5 | V | |
VLHI | Limp home activation pin voltage, LHI | VBB | V | ||
VDI | Limp home direct pin input voltage, DI | –0.3 | 5.5 | V | |
TA | Operating free-air temperature | –40 | 125 | °C |