JAJSOU6 October 2023 TPS2HCS10-Q1
ADVANCE INFORMATION
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
INPUT VOLTAGE AND CURRENT | |||||||
VClamp | VDS clamp voltage | FET current = 10 mA VBB > 28 V | TJ = 25°C to 150°C | 35 | 40 | 45 | V |
VClamp | VDS clamp voltage | FET current = 10 mA 12 V < VBB < 28 V | TJ = –40°C to 150°C | 30 | 34 | 38 | V |
VClamp | VDS clamp voltage | FET current = 10 mA VBB = 3 V | TJ = –40°C to 150°C | 27.5 | 36.5 | V | |
VVBB_UVLOR | VBB undervoltage lockout rising | Measured with respect to the GND pin of the device, FETs can turn-on above this level, full switch functionality and OCP and TSD protection. Diagnostics only at > 6 V | Measured with respect to the GND pin of the device, FETs can turn-on above this level, full switch functionality and OCP and TSD protection. Diagnostics only at > 6 V | 3.0 | 3.5 | 4.0 | V |
VVBB_UVLOF | VBB undervoltage lockout falling | Measured with respect to the GND pin of the device, FETs turn-off below this level. | Measured with respect to the GND pin of the device, FETs turn-off below this level. | 2.6 | 2.8 | 3.0 | V |
VBB_UV_WRN_R | VBB voltage UV_WRN bit is set (rising threshold) | Measured with respect to the GND pin of the device. VBB undervoltage at which diagnostics is turned ON. | 4.9 | V | |||
VBB_UV_WRN_F | VBB undervoltage at which diagnostics is turned OFF | Measured with respect to the GND pin of the device. VBB undervoltage at which diagnostics are no longer available (turned OFF). Overcurrent and thermal protection is available till VBB_UVLO | 4.5 | V | |||
VVDD_UVLOF | VVDD undervoltage lockout falling | SPI communication is lost | 1.95 | 2.07 | V | ||
VVDD_UVLOR | VVDD undervoltage lockout rising | Measured with respect to the GND pin of the device | 2.02 | 2.2 | V | ||
VVDD_UVLOH | VVDD undervoltage lockout hysteresis | VUVLOR – VUVLOF | 0.09 | V | |||
ILNOM | Continuous load current, per channel | All channels enabled, TAMB = 85°C | 7 | A | |||
One channel enabled, TAMB = 85°C | 12 | A | |||||
ISLEEP,VBB | Sleep current (total device leakage including all MOSFET channels) | VBB ≤ 18 V, device in SLEEP mode, VOUT = 0 V | TJ = 25°C |
0.3 | µA | ||
ISLEEP,VBB | Sleep current (total device leakage including all MOSFET channels) | VBB ≤ 18 V, device in SLEEP mode, VOUT = 0 V | TJ = 85°C |
1.8 | µA | ||
IOUT(OFF) | Output leakage current (per channel) from the FET, ACTIVE mode | VBB ≤ 18 V, VOUT = 0 FET off, ACTIVE mode |
TJ = –40 to 125°C | 12 | µA | ||
IDD | Active State VDD quiescent current, SCLK off, ACTIVE state, | 6 V < VBB ≤ 18 V, VDD = 5.5 V | 1.5 | mA | |||
IDD | Active State VDD quiescent current, SCLK off, ACTIVE state | 6 V < VBB ≤ 18 V, VDD = 3.0 V | 60 | µA | |||
IDDQ | Active State VDD quiescent current, SCLK ON, 10 MHz, ACTIVE state | 6 V < VBB ≤ 18 V, VDD = 5.5 V | 2 | mA | |||
VBB IQ | VBB quiescent current, SCLK off, all diagnostics disabled,(OL_OFF, OL_ON, SHRT_VS, ISNS, ADC) | VBB ≤ 18 V, VDD = 5.5 V All channels enabled, IOUTx = 0 A |
2.35 | 2.75 | mA | ||
VBB IQ | VBB quiescent current, SCLK off, all diagnostics disabled, (OL_OFF, OL_ON, SHRT_VS, ISNS, ADC) | VBB ≤ 18 V, VDD = 3.0 V All channels enabled, IOUTx = 0 A |
3.6 | 4.5 | mA | ||
VBB IQ | VBB quiescent current, SCLK off, all diagnostics (ISNS, ADC) enabled | VBB ≤ 18 V, VDD = 3.0 V All channels enabled, IOUTx = 0 A |
4.9 | 6 | mA | ||
RON CHARACTERISTICS | |||||||
RON | On-resistance (Includes MOSFET and package) |
6 V ≤ VBB ≤ 28 V, IOUTx = 1 A | TJ = 25°C | 11.3 | mΩ | ||
RON | On-resistance (Includes MOSFET and package) |
6 V ≤ VBB ≤ 28 V, IOUTx = 1 A | TJ = 150°C | 22 | mΩ | ||
RON(REV) | On-resistance during reverse polarity | –18 V ≤ VBB ≤ –7 V | TJ = 25°C | 10 | mΩ | ||
TJ = 150°C | 25 | mΩ | |||||
CURRENT SENSE CHARACTERISTICS | |||||||
KSNS | Current sense ratio IOUTx / ISNS |
IOUT = 1.0 A, OL_ON_EN_CHx = 0 | IOUT = 1.0 A, OL_ON_EN_CHx = 0 | 5000 | |||
KSNS | Current sense ratio IOUTx / ISNS |
IOUT = 50 mA, OL_ON_EN_CHx = 1 | IOUT = 50 mA, OL_ON_EN_CHx = 1 | 1200 | |||
ISNSI | Current sense current | Channel current sense diagnostic ADC enabled, OL_ON_EN_CHx = 0 | IOUT = 10 A (±4% error) | 1.92 | 2.00 | 2.08 | mA |
ISNSI | Current sense current | Channel current sense diagnostic ADC enabled, OL_ON_EN_CHx = 0 | IOUT = 2 A (±4% error) | 0.385 | 0.40 | 0.41 | mA |
ISNSI | Current sense current | Channel current sense diagnostic ADC enabled, OL_ON_EN_CHx = 0 | IOUT = 500 mA (±6% error) | 0.096 | 0.10 | 0.106 | mA |
ISNSI | Current sense current | Channel current sense diagnostic ADC enabled, OL_ON_EN_CHx = 1 | IOUT = 25 mA (15 % error) | 0.018 | 0.021 | 0.024 | mA |
ADC CHARACTERISTICS | |||||||
VADCEFfHI | ADC reference voltage | 2.76 | 2.8 | 2.84 | V | ||
Isample | Current sense sampling time | Including mux timing and ADC conversion time | 50 | µs | |||
IADC | ADC current consumption | 0.5 | mA | ||||
SNS CHARACTERISTICS | |||||||
ADC VOUTSNS_CHx | ADC VOUTSNS output code | VOUT_CHx = 13.5 V | Includes buffer gain | 459 | |||
OVERCURRENT PROTECTION CHARCTERISTICS | |||||||
IOCth | Overcurrent protection threshold, immediate shutdown mode | TJ = –40°C to 125°C | IOC setting = 62.5 A, VBB = 18 V dI/dt = 2 A / µs | 65 | A | ||
ICL_ENPS | Peak current enabling into permanent short, immediate shutdown | TJ = –40°C to 125°C | OCP setting = 62.5 A, Test setup per AEC Q100-12 | 70 | A | ||
CAP CHRG CURRENT LIMITATION | |||||||
ICL_Reg | Regulation mode current | TJ = –40°C to 125°C dI/dt < 0.01 A/ms | SPI Setting (ILIM_CHx_SET) of 10 A, IILIM = 2 A | 1.70 | 2.15 | 2.5 | A |
ICL_Reg | Regulation mode current | TJ = –40°C to 125°C dI/dt < 0.01 A/ms | SPI Setting (ILIM_CHx_SET) of 20 A, IILIM = 4 A | 3.35 | 3.8 | 4.55 | A |
CAPACITIVE CHARGING | |||||||
TDELAY_RANGE | Range of Tdelay settings | SPI settting, Pulsed current mode | 1 | 100 | ms | ||
dV_dtRANGE | Range of dV/dt during Tdelay | SPI settting, dV/dt mode | VBB = 16V, Capacitance = 1 mF | 0.33 | 1.6 | V/ms | |
FAULT CHARACTERISTICS | |||||||
IOL_OFF | Off state open-load (OL) detection internal pull-up current | Switch disabled, OL_OFF_EN_CHx = enabled | OL_PULLUP_STR=00 | 23 | 25 | 28 | µA |
OL_PULLUP_STR=01 | 52 | 57 | 63 | µA | |||
OL_PULLUP_STR=10 | 112 | 121 | 130 | µA | |||
OL_PULLUP_STR=11 | 235 | 256 | 265 | µA | |||
RSHRT_VBB | Off state short to VBB detection pulldown resistance | Channel disabled, off-state short_VBB diagnostics enabled | 6 | 7.5 | 9 | kΩ | |
VOL_OFF_TH | Off state Open-load (OL) detection voltage | Channel Disabled, off-state open load diagnostics enabled, VOUTx | 1.9 | 2.5 | 2.95 | V | |
TABS | Thermal shutdown | 155 | 180 | 205 | °C | ||
TOTW | Thermal shutdown warning | 130 | 150 | 170 | °C | ||
TREL | Relative thermal shutdown temperature | 60 | °C | ||||
THYS | Thermal shutdown hysteresis | 20 | 25 | 30 | °C | ||
PWM CHARACTERISTICS | |||||||
PWMFREQ | PWM Frequency | PWM_EN = 1 | PWM_FREQ_CHx = 000 | 0.80 | 0.86 | 0.93 | Hz |
PWMFREQ | PWM Frequency | PWM_EN = 1 | PWM_FREQ_CHx = 111 | 1637 | 1770 | 1903 | Hz |
LOW POWER MODE CHARACTERISTICS | |||||||
RDSON | RDSON Low Power Mode (LPM) | TJ = –40°C to 125°C | TJ = –40°C to 125°C | 60 | mΩ | ||
ILOADEXIT | Load current when the channel exits LPM | Exit Threshold Setting = 00 (600 mA) Current ramp at 1 mA/µs | 525 | 600 | 675 | mA | |
IVDDLPM | IVDD in LPM mode both channels ON Iout = 0 | VDD = 5.0 V | TJ = –40°C to 85°C | 14 | µA | ||
IVBBLPM | IVBB per channel, both channels OFF, Iout = 0 | VDD = 5.0 V | TJ = –40°C to 85°C | 2.5 | µA | ||
IVBBLPM | IVBB per channel, one channel ON, Iout = 0 | VDD = 5.0 V | TJ = –40°C to 85°C | 3.6 | µA | ||
IVBBLPM | IVBB per channel, both channels ON, Iout = 0 | VDD = 5.0 V | TJ = –40°C to 85°C | 4.5 | µA | ||
DIGITAL INPUT PIN CHARACTERISTIC | |||||||
VIH, DIG | Digital pin Input voltage high-level | 3.0 V ≤ VDD ≤ 5.5 V | 0.7 × VVDD | V | |||
VIL, DIG | Digital pin Input voltage high-level | 3.0 V ≤ VDD ≤ 5.5 V | 0.3 × VVDD | V | |||
RDIGx | Internal pulldown resistor | 0.7 | 1.0 | 1.8 | MΩ | ||
IIH, DIG | Input current high-level | VDIG = 5 V | 5 | µA | |||
DIGITAL OUTPUT PIN CHARACTERISTICS | |||||||
VOH_SDO | Output logic high voltage drop | SDO pin current = 2 mA | 0.2 | V | |||
VOL_FLT | Output logic high voltage drop | FLT pin current = 4mA | 0.5 | V |