JAJSOU6 October 2023 TPS2HCS10-Q1
ADVANCE INFORMATION
PARAMETER | TEST CONDITIONS | MIN | NOM | MAX | UNIT | |
---|---|---|---|---|---|---|
ƒSPI | SPI clock (SCLK) frequency | CSDO = 30 pF, IO protection resistor 0.47 kΩ | 8 | MHz | ||
thigh | High time: SCLK logic high-time duration | 45 | ns | |||
tlow | Low time: SCLK logic low-time duration | 45 | ns | |||
tsucs | CS setup time: time delay between falling edge of CS and rising edge of SCLK | 45 | ns | |||
tsu_SDI | SDI setup time: setup time of SDI before the falling edge of SCLK | 15 | ns | |||
th_SDI | SDI hold time: hold time of SDI before the falling edge of SCLK | 30 | ns | |||
td_SDO | Delay time: time delay from rising edge of SCLK to data valid at SDO | 30 | ns | |||
thcs | Hold time: time between the falling edge of SCLK and rising edge of CS | 45 | ns | |||
tdis_cs | CS disable time, CS high to SDO high impedance | 10 | ns | |||
thics | SPI transfer inactive time (time between two transfers) during which CS must remain high | 500 | ns |