JAJSFU1A July 2018 – September 2021 TPS3430-Q1
PRODUCTION DATA
CCWD | WATCHDOG UPPER BOUNDARY (tWDU) | UNIT | ||
---|---|---|---|---|
MIN(1) | TYP | MAX(1) | ||
100 pF | 56.77 | 62.74 | 68.7 | ms |
1 nF | 119.82 | 132.4 | 144.98 | ms |
10 nF | 750 | 829 | 908 | ms |
100 nF | 7054 | 7795 | 8536 | ms |
1 µF | 70096 | 77455 | 84814 | ms |
INPUT | WATCHDOG LOWER BOUNDARY (tWDL) | WATCHDOG UPPER BOUNDARY (tWDU) | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|
CWD | SET0 | SET1 | MIN | TYP | MAX | MIN | TYP | MAX | |
CCWD | 0 | 0 | tWDU(min)x 0.125 | tWDU x 0.125 | tWDU(max) x 0.125 | 0.905 x tWDU(typ) | tWDU(typ)(1) | 1.095 x tWDU(typ) | s |
0 | 1 | tWDU(min) x 0.75 | tWDU x 0.75 | tWDU(max) x 0.75 | 0.905 x tWDU(typ) | tWDU(typ)(1) | 1.095 x tWDU(typ) | s | |
1 | 0 | Watchdog disabled | Watchdog disabled | ||||||
1 | 1 | tWDU(min) x 0.5 | tWDU x 0.5 | tWDU(max) x 0.5 | 0.905 x tWDU(typ) | tWDU(typ)(1) | 1.095 x tWDU(typ) | s |