JAJSFU1A July 2018 – September 2021 TPS3430-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
GENERAL CHARACTERISTICS | ||||||
VDD1,VDD2(1)(3) | Supply voltage | 1.6 | 6.5 | V | ||
IDD | Supply current | 10 | 19 | µA | ||
VPOR(2) | Power-on reset voltage | VOL(MAX) = 0.25 V | 0.8 | V | ||
ICRST | CRST pin charge current | CRST = 0.5 V | 337 | 375 | 413 | nA |
VCRST | CRST pin threshold voltage | 1.192 | 1.21 | 1.228 | V | |
WINDOW WATCHDOG FUNCTION | ||||||
ICWD | CWD pin charge current | CWD = 0.5 V | 347 | 375 | 403 | nA |
VCWD | CWD pin threshold voltage | 1.196 | 1.21 | 1.224 | V | |
VOL | WDO output low | VDD = 5 V, ISINK = 3 mA | 0.4 | V | ||
ID | WDO output leakage current | VDD = 1.6 V, VWDO = 6.5 V | 1 | µA | ||
VIL | Low-level input voltage (SET0, SET1) | 0.25 | V | |||
VIH | High-level input voltage (SET0, SET1) | 0.8 | V | |||
VIL(WDI) | WDO output low | 0.3 × VDD | V | |||
VIH(WDI) | WDO output leakage current | 0.8 × VDD | V |