JAJSFU1A July 2018 – September 2021 TPS3430-Q1
PRODUCTION DATA
MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|
GENERAL | ||||||
tINIT | CWD, CRST pin evaluation period(1) | 381 | µs | |||
tSET | Time required between changing SET0 and SET1 pins | 500 | µs | |||
SET0, SET1 pin setup time | 1 | µs | ||||
Startup delay (3) | 300 | µs | ||||
DELAY FUNCTION | ||||||
tRST | Watchdog reset delay | CRST = NC | 170 | 200 | 230 | ms |
CRST = 10 kΩ to VDD | 8.5 | 10 | 11.5 | ms | ||
WINDOW WATCHDOG FUNCTION | ||||||
WD ratio | Window watchdog ratio of lower boundary to upper boundary | CWD = programmable, SET0 = 0, SET1 = 0(2) | 1/8 | |||
CWD = programmable, SET0 = 1, SET1 = 1(2) | 1/2 | |||||
CWD = programmable, SET0 = 0, SET1 = 1(2)(4) | 3/4 | |||||
tWDL | Window watchdog lower boundary | CWD = NC, SET0 = 0, SET1 = 0 | 19.1 | 22.5 | 25.9 | ms |
CWD = NC, SET0 = 0, SET1 = 1 | 1.48 | 1.85 | 2.22 | ms | ||
CWD = NC, SET0 = 1, SET1 = 0 | Watchdog disabled | |||||
CWD = NC, SET0 = 1, SET1 = 1 | 680 | 800 | 920 | ms | ||
CWD = 10 kΩ to VDD, SET0 = 0, SET1 = 0 | 7.65 | 9.0 | 10.35 | ms | ||
CWD = 10 kΩ to VDD, SET0 = 0, SET1 = 1 | 7.65 | 9.0 | 10.35 | ms | ||
CWD = 10 kΩ to VDD, SET0 = 1, SET1 = 0 | Watchdog disabled | |||||
CWD = 10 kΩ to VDD, SET0 = 1, SET1 = 1 | 1.48 | 1.85 | 2.22 | ms | ||
tWDU | Window watchdog upper boundary | CWD = NC, SET0 = 0, SET1 = 0 | 46.8 | 55.0 | 63.3 | ms |
CWD = NC, SET0 = 0, SET1 = 1 | 23.375 | 27.5 | 31.625 | ms | ||
CWD = NC, SET0 = 1, SET1 = 0 | Watchdog disabled | |||||
CWD = NC, SET0 = 1, SET1 = 1 | 1360 | 1600 | 1840 | ms | ||
CWD = 10 kΩ to VDD, SET0 = 0, SET1 = 0 | 92.7 | 109.0 | 125.4 | ms | ||
CWD = 10 kΩ to VDD, SET0 = 0, SET1 = 1 | 165.8 | 195.0 | 224.3 | ms | ||
CWD = 10 kΩ to VDD, SET0 = 1, SET1 = 0 | Watchdog disabled | |||||
CWD = 10 kΩ to VDD, SET0 = 1, SET1 = 1 | 9.35 | 11.0 | 12.65 | ms | ||
tWD-setup | Setup time required for device to respond to changes on WDI after being enabled | 150 | µs | |||
Minimum WDI pulse duration | 50 | ns | ||||
tWD-del | WDI to WDO delay | 50 | ns |