JAJSFU1A July 2018 – September 2021 TPS3430-Q1
PRODUCTION DATA
When VDD is greater than or equal to VDD(min), the WDO signal is determined by WDI if the watchdog is enabled. During power up, the watchdog is disabled until tRST expires. While the watchdog is enabled, the first falling edge on WDI must occur before tWDU(max) to prevent WDO from asserting. If the first falling edge on WDI occurs after tWDU(max), WDO is asserted (active and low) for tRST. If any falling edge after the first falling edge occurs on WDI before tWDU(min) or after tWDU(max), WDO is asserted (active and low) for tRST.