JAJSFU1A July 2018 – September 2021 TPS3430-Q1
PRODUCTION DATA
A basic application for the TPS3430-Q1 is shown in Figure 8-8. The TPS3430-Q1 is used to monitor the activity of the microcontroller via the WDI pin. Design 1 utilizes the simplest TPS3430-Q1 configuration with factory-programmed timing options by leaving the CRST and CWD timing pins floating (NC - no connect)