JAJSFU1A July 2018 – September 2021 TPS3430-Q1
PRODUCTION DATA
PARAMETER | DESIGN REQUIREMENT | DESIGN RESULT |
---|---|---|
Watchdog Reset delay | Latch WDO upon watchdog fault | Latching watchdog functionality that keeps WDO logic low when fault occurs |
Watchdog window | Functions with a 1-Hz pulse-width modulation (PWM) signal with a 50% duty cycle | Leaving the CWD pin unconnected with SET0 = 1 and SET1 = 1 produces a window with a tWDL(max) of 920 ms and a tWDU(min) of 1360 ms |
Output logic voltage | 3.3-V Open-Drain | 3.3-V Open-Drain |
Maximum device current consumption | 200 µA | 10 µA of current consumption, typical worst-case of 199 µA when WDO is asserted |