JAJSFT8A July 2018 – October 2021 TPS3431-Q1
PRODUCTION DATA
PARAMETER | DESIGN REQUIREMENT | DESIGN RESULT |
---|---|---|
Output logic voltage | 3.3V Open-Drain | 3.3V Open-Drain |
Watchdog Timeout | Leave CWD disconnected: 1.6 seconds (typical) | tWD(min) = 1360 ms, tWD(TYP) = 1600 ms, tWD(max) = 1840 ms |
Maximum device current consumption | 35 µA | 33 µA when WDO is asserted |