JAJSM88A november 2022 – april 2023 TPS36-Q1
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Voltage | VDD (Active Low output) | 0.9 | 6 | V | |
CWD, CRST, WD–EN, SETx, WDI, MR(1) | 0 | VDD | |||
RESET (Open Drain) ,WDO (Open Drain) | 0 | 6 | |||
RESET(Open Drain) ,WDO (Push Pull) | 0 | VDD | |||
Current | RESET, WDO pin current | –5 | 5 | mA | |
CRST | CRST pin capacitor range | 1.5 | 1800 | nF | |
CWD | CWD pin capacitor range | 1.5 | 1000 | nF | |
TA | Operating ambient temperature | –40 | 125 | ℃ |