JAJSLC2C march 2014 – march 2021 TPS3700-Q1
PRODUCTION DATA
Although an input capacitor is not required for stability, connecting a 0.1-μF low equivalent series resistance (ESR) capacitor across the VDD terminal and GND terminal is good analog design practice. A higher-value capacitor may be necessary if large, fast rise-time load transients are anticipated, or if the device is not located close to the power source.