JAJSBS5G February 2012 – February 2019 TPS3700
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Some applications may want to monitor for overvoltage conditions on one rail while also monitoring for undervoltage conditions on a different rail. In these applications two independent resistor dividers must be used.
NOTE:
In this case, OUTA is driven low when an undervoltage condition is detected at the 5-V rail and OUTB is driven low when an overvoltage condition is detected at the 12-V rail.