JAJSBS5G February 2012 – February 2019 TPS3700
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The TPS3700 device is a wide-supply window voltage detector that operates over a VDD range of 1.8 to 18 V. The monitored voltages are set with the use of external resistors, so the device can be used either as a window voltage detector or as two independent overvoltage and undervoltage monitors.