JAJSBS5G February 2012 – February 2019 TPS3700
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
For this design example, use the values summarized in Table 2 as the input parameters.
PARAMETER | DESIGN REQUIREMENT | DESIGN RESULT |
---|---|---|
Monitored voltage | 12-V nominal rail with maximum rising and falling thresholds of ±10% | VMON(UV)= 10.99 V (8.33%) ±2.94%,
VMON(OV)= 13.14 V (8.33%) ±2.94% |