JAJSFN5C November 2014 – February 2019 TPS3701
PRODUCTION DATA.
PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
.tpd(HL) | High-to-low propagation delay(1) | VDD = 24 V, ±10-mV input overdrive,
RL = 100 kΩ, VOH = 0.9 × VDD, VOL = 250 mV |
9.9 | µs | ||
tpd(LH) | Low-to-high propagation delay(1) | VDD = 24 V, ±10-mV input overdrive,
RL = 100 kΩ, VOH = 0.9 × VDD, VOL = 250 mV |
28.1 | µs | ||
td(start)(2) | Startup delay | VDD = 5 V | 155 | µs | ||
tr | Output rise time | VDD = 12 V, 10-mV input overdrive,
RL = 100 kΩ, CL = 10 pF, VO = (0.1 to 0.9) × VDD |
2.7 | µs | ||
tf | Output fall time | VDD = 12 V, 10-mV input overdrive,
RL = 100 kΩ, CL = 10 pF, VO = (0.9 to 0.1) × VDD |
0.12 | µs |