JAJSFN5C November 2014 – February 2019 TPS3701
PRODUCTION DATA.
VDD = 1.8 V |
VDD = 1.8 V |
Input step ±200 mV |
VDD = 1.8 V | ||
VDD = 5 V | ||
VDD = 5 V, VINA = 410 mV, VINB = 390 mV, VPULL-UP = 3.3 V | ||
VDD = 24 V |
VDD = 1.8 V |
VDD = 1.8 V |
Input step ±200 mV |
VDD = 12 V | ||
VDD = 5 V, VINA = 390 mV, VINB = 410 mV, VPULL-UP = 3.3 V | ||