JAJSFN5C November 2014 – February 2019 TPS3701
PRODUCTION DATA.
The TPS3701 combines two comparators (referred to as A and B) and a precision reference for over- and undervoltage detection. The TPS3701 features a wide supply voltage range (1.8 V to 36 V) and high-accuracy window threshold voltages of 400 mV (0.75% over temperature) with built-in hysteresis. The outputs are rated to 25 V and can sink up to 10 mA.
Set each input pin (INA, INB) to monitor any voltage above 0.4 V by using an external resistor divider network. Each input pin has very low input leakage current, allowing the use of large resistor dividers without sacrificing system accuracy. To form a window voltage detector, use the two input pins and three resistors (see the Window Voltage Detector Considerations section). In this configuration, the TPS3701 is designed to assert the output signals when the monitored voltage is within the window band. Each input can also be used independently. The relationship between the inputs and the outputs is shown in Table 1. Broad voltage thresholds are supported that enable the device to be used in a wide array of applications.
CONDITION | OUTPUT | STATUS |
---|---|---|
INA > VIT+(INA) | OUTA high | Output A high impedance |
INA < VIT–(INA) | OUTA low | Output A asserted |
INB > VIT+(INB) | OUTB low | Output B asserted |
INB < VIT–(INB) | OUTB high | Output B high impedance |