JAJSGG5D November 2018 – March 2021 TPS3703-Q1
PRODUCTION DATA
VSENSE ramp from 0 V to 1.4V, VDD = 3.3 V, VCT = 0 V VRESET = VDD = 3.3 V, TPS3703A4120 |
VSense ramp from 0 V to 1.4 V , VDD = 3.3 V, VRESET = VDD CT is pulled down after RESET is low, RESET becomes latched TPS3703A4120 |
VCT biased at least to 1.15 V , VSENSE = 1.2 V VRESET = VDD = 3.3 V, TPS3703A4120 |
VDD ramp up from 0 V to 3.3 V , VSENSE = 1.2 V, CT = 0 V VRESET = VDD = 3.3 V, TPS3703A4120 |