JAJSGG5D November 2018 – March 2021 TPS3703-Q1
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Voltage | VDD | –0.3 | 6 | V |
VRESET | –0.3 | 6 | ||
VCT | –0.3 | 6 | ||
VSENSE | –0.3 | 6 | ||
VMR | –0.3 | 6 | ||
Current | IRESET | ±40 | mA | |
Temperature (2) | Continuous total power dissipation | See the Thermal Information | ||
Operating junction temperature, TJ | –40 | 150 | °C | |
Operating free-air temperature, TA | –40 | 150 | ||
Storage temperature, Tstg | –65 | 150 |