SNVSCN2 September 2024 TPS37100-Q1
ADVANCE INFORMATION
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Voltage | VDD | 3 | 105 | V | |
Voltage | VSENSE(ADJ), VOUT A | 0 | 105 | V | |
Voltage | VSENSE(FX) | -105 | 105 | V | |
Voltage | VAEN, VCTS, VCTR, VOUT B | 0 | 5.5 | V | |
Voltage | VBIST, VBIST_EN | 0 | 5.5 | V | |
Current | IOUT A, IOUT B, IBIST | 0 | ±5 | mA | |
TJ | Junction temperature (free air temperature) | –40 | 125 | °C |