SNVSCN2 September 2024 TPS37100-Q1
ADVANCE INFORMATION
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Common timing parameters | ||||||
tGI_SNS | Sense Glitch (1) | 10% overdrive, Fixed threshold, CTS = Disabled | 1.2 | µs | ||
tGI_SNS | Sense Glitch (1) | 10% overdrive, Fixed threshold, CTS = Enabled, CTS = 20pF | 65 | µs |