SNVSCN2 September 2024 TPS37100-Q1
ADVANCE INFORMATION
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Common switching parameters | ||||||
tCTR(OUT A) | Release time delay (CTR)(1) |
VIT = 3V to 100V CCTR = Open 20% Overdrive from Hysteresis |
500 | µs | ||
tCTR(OUT A) | Release time delay (CTR)(1) |
VIT = 800mV CCTR = Open 20% Overdrive from Hysteresis |
500 | µs | ||
tCTR(OUT B) | Release time delay (CTR)(1) |
VIT = 3V to 100V CCTR = Open 20% Overdrive from Hysteresis |
500 | µs | ||
tCTR(OUT B) | Release time delay (CTR)(1) |
VIT = 3V to 100V CCTR = Open 20% Overdrive from Hysteresis |
500 | µs | ||
tCTS | Sense time delay (2) | VITP = 800mV CTS = Disabled 20% Overdrive from VIT |
3 | µs | ||
tCTS | Sense time delay (2) | VITN = 800mV CTS = Disabled 20% Overdrive from VIT |
5 | µs | ||
tCTS | Sense time delay (2) | VITP = 3V to 100V CTS = Disabled 20% Overdrive from VIT |
6 | 10 | µs | |
tCTS | Sense time delay (2) | VITN = 3V to 100V CTS = Disabled 20% Overdrive from VIT |
6 | 10 | µs | |
tCTS | Sense time delay (CTS)(2) |
VIT = 3V to 100V CCTS = Open = 20pF 20% Overdrive from VIT |
75 | 120 | µs | |
VIT = 800mV CCTS = Open = 20pF 20% Overdrive from VIT |
75 | 100 | µs | |||
tSD | Startup Delay (3) | CCTR = Open | 1 | ms | ||
tBIST | Test time for BIST | 2.5 | ms |