JAJSMP7A March 2022 – September 2023 TPS3760
PRODUCTION DATA
TPS3760 is a single channel device that has a single input sense pin and a single reset pin. The single channel is available as Open-Drain and Push-Pull.
The available output logic configuration combinations are shown in Table 8-2.
DESCRIPTION | NOMENCLATURE | VALUE | |
---|---|---|---|
GPN | TPS3760 (+ topology) | CHANNEL CONFIGURATION | |
Topology (OV and UV only)
| |||
TPS3760A | UV OD L | ||
TPS3760B | UV PP L | ||
TPS3760C | UV OD H | ||
TPS3760D | UV PP H | ||
TPS3760E | OV OD L | ||
TPS3760F | OV PP L | ||
TPS3760G | OV OD H | ||
TPS3760H | OV PP H |