JAJSNY4B April 2023 – December 2023 TPS3808E-Q1
PRODUCTION DATA
The TPS3808E-Q1 is intended to drive the RESET input of a microprocessor. The RESET pin is pulled high with a 100-kΩ resistor and the reset delay time is controlled by CT depending on the reset requirement times of the microprocessor. In this case, CT is left open for a typical reset delay time of 20 ms.