JAJSNY4B April 2023 – December 2023 TPS3808E-Q1
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
tD | Reset time delay | CT = Open | 12 | 20 | 28 | ms |
tD | Reset time delay | CT = VDD | 180 | 300 | 420 | ms |
tD | Reset time delay | CT = 130 pF | 0.75 | 1.25 | 1.75 | ms |
tD | Reset time delay | CT = 150 nF | 0.83 | s | ||
tPD | Propagation detect delay(1)(2) | 30 | 50 | µs | ||
tSD | Startup delay(3) | 300 | µs | |||
tGI (VIT-) | Glitch Immunity undervoltage VIT-(UV), 5% Overdrive(1) | 5 | µs | |||
tGI (MR) | Glitch Immunity MR pin | 50 | ns | |||
tPD (MR) | Propagation delay from MR low to assert RESET | 500 | ns |