JAJSNY4B April 2023 – December 2023 TPS3808E-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VDD | Supply Voltage | 1.7 | 6 | V | ||
VDD | Supply Voltage | 0C to 85C | 1.65 | 6 | V | |
VPOR | Power on reset voltage(2) | VOL(max) = 0.25 V, IOUT = 15 µA | 1 | V | ||
VIT-(UV) | Negative-going threshold accuracy | Fixed threshold TPS3808EG01 | -2 | ±1 | 2 | % |
VIT-(UV) | Negative-going threshold accuracy | -1.5 | ±0.5 | 1.5 | % | |
VIT-(UV) | Negative-going threshold accuracy | -40C to 85C | -1.25 | ±0.5 | 1.25 | % |
VHYS | Hysteresis Voltage(1) | Fixed Vth | 1 | 2.5 | % | |
VHYS | Hysteresis Voltage(1) | Adjustable Vth | 1 | 2.5 | % | |
VHYS | Hysteresis Voltage(1) | -40C to 85C | 1 | 2 | % | |
IDD | Supply current | VDD = 3.3 V |
0.6 | 1.5 | µA | |
IDD | Supply current | VDD = 6 V |
0.6 | 1.5 | µA | |
ISENSE | Input current, SENSE pin | VSENSE = VIT, TPS3808EG01 | -25 | 25 | nA | |
ISENSE | Input current, SENSE pin | VSENSE = 6 V, Fixed Versions | 0.75 | 1.25 | µA | |
VOL | Low level output voltage | 1.3 V ≤ VDD < 1.7 V, IOUT = 0.4 mA | 300 | mV | ||
VOL | Low level output voltage | 1.7 V ≤ VDD < 6 V, IOUT = 1 mA | 400 | mV | ||
ILKG | Open drain output leakage current | VDD = VRESET = 6 V | 300 | nA | ||
VMR_L | MR logic low input | 0.3 VDD | V | |||
VMR_H | MR logic high input | 0.7 VDD | V | |||
RMR | Manual reset Internal pullup resistance | 90 | KΩ |