JAJSQE7A May 2023 – November 2023 TPS3808E
PRODUCTION DATA
The TPS3808E microprocessor supervisory product family is a low quiescent current single channel supervisor which has programmable delay time and manual reset features. TPS3808E is designed to assert a RESET signal when either the SENSE pin voltage drops below VIT or the manual reset (MR) is driven low. The RESET output remains asserted for a user-adjustable time after both the manual reset (MR) and SENSE voltages return above their respective thresholds.
TPS3808E product family comes with fixed threshold options, which eliminates the need of external resistor divider and can monitor the standard voltage rails from 0.9 V to 5 V, and adjustable threshold option, which can monitor down to 0.4 V with both high threshold accuracy. By connecting an external resistor divider, the adjustable version also can also monitor standard voltage rails.