JAJSQE7A May 2023 – November 2023 TPS3808E
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VDD | Supply pin voltage | 1.7 | 6 | V | |
VSENSE | Input pin voltage | 0 | 6 | V | |
VCT | CT pin voltage (1) | VDD | V | ||
VMR | MR pin Voltage (2) | 0 | 6 | V | |
VRESET | Output pin voltage | 0 | 6 | V | |
IRESET | Output pin current | 0 | 5 | mA | |
TJ | Junction temperature (free-air temperature) | -40 | 125 | ℃ |