SLVS331I December 2000 – October 2021
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
VDD | Supply voltage | 2 | 6 | V |
VI | Input voltage | 0 | VDD + 0.3 | V |
VIH | High-level input voltage | 0.7 × VDD | V | |
VIL | Low-level input voltage | 0.3 × VDD | V | |
Δt/ΔV | Input transition rise and fall rate | 100 | ns/V | |
tw | Pulse width of WDI trigger pulse | 50 | ns | |
TA | Operating free-air temperature | –40 | 85 | °C |