SGLS143D December 2002 – July 2019 TPS3820-Q1 , TPS3823-Q1 , TPS3824-Q1 , TPS3825-Q1 , TPS3828-Q1
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
VOH | High-level output voltage | RESET | TPS382x-25-Q1 | VDD = VIT− + 0.2 V, IOH = –20 μA | 0.8 × VDD | V | ||
TPS382x-30-Q1
TPS382x-33-Q1 |
VDD = VIT− + 0.2 V, IOH = –30 μA | |||||||
TPS382x-50-Q1 | VDD = VIT− + 0.2 V IOH = –120 μA | VDD − 1.5 V | ||||||
RESET | TPS3824-25-Q1
TPS3825-25-Q1 |
VDD ≥ 1.8 V, IOH = –100 μA | 0.8 × VDD | |||||
TPS3824-30-Q1
TPS3825-30-Q1 |
VDD ≥ 1.8 V, IOH = –150 μA | |||||||
TPS3824-33-Q1
TPS3825-33-Q1 |
||||||||
TPS3824-50-Q1
TPS3825-50-Q1 |
||||||||
VOL | Low-level output voltage | RESET | TPS3824-25-Q1
TPS3825-25-Q1 |
VDD = VIT− + 0.2 V, IOL = 1 mA | 0.4 | V | ||
TPS3824-30-Q1
TPS3825-30-Q1 |
VDD = VIT− + 0.2 V, IOL = 1.2 mA | |||||||
TPS3824-33-Q1
TPS3825-33-Q1 |
||||||||
TPS3824-50-Q1
TPS3825-50-Q1 |
VDD = VIT− + 0.2 V, IOL = 3 mA | |||||||
RESET | TPS382x-25-Q1 | VDD = VIT− – 0.2 V, IOL = 1 mA | 0.45 | |||||
TPS382x-30-Q1 | VDD = VIT− – 0.2 V, IOL = 1.2 mA | |||||||
TPS382x-33-Q1 | ||||||||
TPS382x-50-Q1 | VDD = VIT− – 0.2 V, IOL = 3 mA | |||||||
Power-up reset voltage(1) | VDD ≥ 1.1 V, IOL = 20 μA | 0.4 | V | |||||
VIT− | Negative-going input
threshold voltage (2) |
TPS382x-25-Q1 | TA = 0°C to 85°C | 2.21 | 2.25 | 2.3 | V | |
TPS382x-30-Q1 | 2.59 | 2.63 | 2.69 | |||||
TPS382x-33-Q1 | 2.88 | 2.93 | 3 | |||||
TPS382x-50-Q1 | 4.49 | 4.55 | 4.64 | |||||
TPS382x-25-Q1 | TA = –40°C to 125°C | 2.19 | 2.25 | 2.3 | ||||
TPS382x-30-Q1 | 2.55 | 2.63 | 2.69 | |||||
TPS382x-33-Q1 | 2.84 | 2.93 | 3 | |||||
TPS382x-50-Q1 | 4.44 | 4.55 | 4.64 | |||||
Vhys | Hysteresis at VDD input | TPS382x-25-Q1 | 30 | mV | ||||
TPS382x-30-Q1 | ||||||||
TPS382x-33-Q1 | ||||||||
TPS382x-50-Q1 | 50 | |||||||
IIH(AV) | Average high-level input current | WDI | WDI = VDD, time average (DC = 88%) | 120 | µA | |||
IIL(AV) | Average low-level input current | WDI = 0.3 V, VDD = 5.5 V time average (DC = 12%) | –15 | |||||
IIH | High-level input current | WDI | WDI = VDD | 140 | 190 | µA | ||
MR | MR = VDD × 0.7, VDD = 5.5 V | –40 | –60 | |||||
IIL | Low-level input current | WDI | WDI = 0.3 V, VDD = 5.5 V | 140 | 190 | µA | ||
MR | MR = 0.3 V, VDD = 5.5 V | –110 | –160 | |||||
IOS | Output short-circuit current(3) | RESET | TPS382x-25-Q1 | VDD = VIT, max + 0.2 V, VO = 0 V | –400 | µA | ||
TPS382x-30-Q1 | ||||||||
TPS382x-33-Q1 | ||||||||
TPS382x-50-Q1 | –800 | |||||||
IDD | Supply current | WDI, MR, and outputs unconnected | 15 | 25 | µA | |||
Internal pullup resistor at MR | 52 | kΩ | ||||||
Ci | Input capacitance at MR, WDI | VI = 0 V to 5.5 V | 5 | pF |