SGLS143D December 2002 – July 2019 TPS3820-Q1 , TPS3823-Q1 , TPS3824-Q1 , TPS3825-Q1 , TPS3828-Q1
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The TPS382x-xx-Q1 family of supervisors provide circuit initialization and timing supervision. Optional configurations include devices with active-high and active-low output signals (TPS3824/5-xx-Q1), devices with a watchdog timer (TPS3820/3/4/8-xx-Q1), and devices with manual reset (MR) pins (TPS3820/3/5/8-xx-Q1). RESET asserts when the supply voltage, VDD, rises above 1.1 V. For devices with active-low output logic, the device monitors VDD and keeps RESET low as long as VDD remains below the negative threshold voltage, VIT−. For devices with active-high output logic, RESET remains high as long as VDD remains below VIT−. An internal timer delays the return of the output to the inactive state (high) to ensure proper system reset. The delay time, td, starts after VDD rises above the positive threshold voltage (VIT− + VHYS). When the supply voltage drops below VIT−, the output becomes active (low) again. All the devices of this family have a fixed-sense threshold voltage, VIT–, set by an internal voltage divider, so no external components are required.
The TPS382x-xx-Q1 family is designed to monitor supply voltages of 2.5 V, 3 V, 3.3 V, and 5 V. The devices are available in a 5-pin SOT-23 package and are characterized for operation over a temperature range of −40°C to 125°C, and are qualified in accordance with AEC-Q100 stress test qualification for integrated circuits.