The TPS3831 and TPS3839 devices (both referred to as TPS383x) are ultralow current (150 nA, typical), voltage supervisory circuits that monitor a single voltage. Both devices initiate an active-low reset signal whenever the VDD supply voltage drops below the factory-trimmed reset threshold voltage. The reset output remains low for 200 ms (typical) after the VDD voltage rises above the threshold voltage and hysteresis. These devices are designed to ignore fast transients on the VDD pin. The TPS3831 device includes a manual reset input that forces RESET low when MR is low.
The ultralow current consumption of 150 nA makes these voltage supervisors ideal for use in low-power and portable applications. The TPS383x devices are specified to have the correct output logic state for supply voltages down to 0.6 V.
The TPS383x devices feature precision factory-trimmed threshold voltages and extremely low-power operation. The TPS3831 device is available in a 4-pin, 1-mm × 1-mm (DQN) X2SON package. The TPS3839 device is available in a 3-pin SOT23 (DBZ) package or a 4-pin, 1-mm × 1-mm (DQN) X2SON package.
PART NUMBER | PACKAGE | PACKAGE SIZE (NOM) |
---|---|---|
TPS3831 | X2SON (4) | 1.00 mm x 1.00 mm |
TPS3839 | SOT-23 (3) | 2.92 mm x 2.37 mm |
X2SON (4) | 1.00 mm x 1.00 mm |
Changes from C Revision (February 2015) to D Revision
Changes from B Revision (April 2013) to C Revision
Changes from A Revision (September 2012) to B Revision
Changes from * Revision (June 2012) to A Revision