JAJSH97A April 2019 – September 2019 TPS3840-Q1
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Voltage | VDD | –0.3 | 12 | V |
RESET (TPS3840PL) | –0.3 | VDD + 0.3 | ||
RESET (TPS3840PH) | –0.3 | VDD + 0.3 | ||
RESET (TPS3840DL) | –0.3 | 12 | ||
MR(3) | –0.3 | 12 | ||
CT | –0.3 | 5.5 | ||
Current | RESET pin and RESET pin | ±70 | mA | |
Temperature(2) | Operating junction temperature, TJ | –40 | 150 | °C |
Storage, Tstg | –65 | 150 |