JAJSU21 April 2024 TPS3842
ADVANCE INFORMATION
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VDD | Supply pin voltage | 1.9 | 42 | V | |
VSENSE | Sense pin voltage | 0 | 42 | V | |
VCTR | CTR pin voltage | 5 | V | ||
VCTS | CTS pin voltage | 5 | V | ||
VRESET | Output pin voltage | 0 | 42 | V | |
IRESET | Output pin current | 0 | 10 | mA | |
TJ | Junction temperature (free-air temperature) | -40 | 125 | ℃ |