JAJSCT6B October 2016 – September 2021 TPS3850
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VDD | Supply pin voltage | 1.6 | 6.5 | V | |
VSENSE | Input pin voltage | 0 | 6.5 | V | |
VSET0 | SET0 pin voltage | 0 | 6.5 | V | |
VSET1 | SET1 pin voltage | 0 | 6.5 | V | |
CCRST | RESET delay capacitor | 0.1(1) | 1000(1) | nF | |
CRST | Pullup resistor to VDD | 9 | 10 | 11 | kΩ |
CCWD | Watchdog timing capacitor | 0.1(2) | 1000(2) | nF | |
CWD | Pullup resistor to VDD | 9 | 10 | 11 | kΩ |
RPU | Pullup resistor, RESET and WDO | 1 | 10 | 100 | kΩ |
IRST | RESET pin current | 10 | mA | ||
IWDO | Watchdog output current | 10 | mA | ||
TJ | Junction Temperature | –40 | 125 | °C |