JAJSCT6B October 2016 – September 2021 TPS3850
PRODUCTION DATA
The window comparator allows for precise voltage supervision of common rails between 0.9 V and 5.0 V. This application calls for very tight monitoring of the rail with only ±5% of variation allowed on the rail. To ensure this requirement is met, the TPS3850G12 was chosen for its ±4% thresholds. To calculate the worst-case for VIT+(OV) and VIT-(UV), the accuracy must also be taken into account. The worst-case for VIT+(OV) can be calculated by Equation 9:
The worst case for VIT-(UV) can be calculated using Equation 10: