JAJSD40A March 2017 – September 2021 TPS3851-Q1
PRODUCTION DATA
The TPS3851-Q1 features undervoltage detection for
common rails between 1.8 V and 5 V. The voltage is monitored on the input rail of
the device. If VDD drops below VITN, then
RESET is asserted (driven low).
Figure 7-1 shows that when VDD is above VITN + VHYST,
RESET deasserts after tRST. The internal
comparator has built-in hysteresis that provides some noise immunity and ensures
stable operation. Although not required in most cases, for noisy applications, good
analog design practice is to place a 1-nF to 100-nF bypass capacitor close to the
VDD pin to reduce sensitivity to transient voltages on the monitored signal.