JAJSD40A March 2017 – September 2021 TPS3851-Q1
PRODUCTION DATA
The manual reset ( MR) input allows a processor or other logic circuits to initiate a reset. A logic low on MR causes RESET to assert. After MR returns to a logic high and VDD is above VITN + VHYST, RESET is deasserted after the reset delay time (tRST). If MR is not controlled externally, then MR can either be connected to VDD or left floating because the MR pin is internally pulled up.