JAJSHQ7A July 2019 – September 2019 TPS3870-Q1
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Voltage | VDD | –0.3 | 6 | V |
Voltage | VRESET | –0.3 | 6 | V |
Voltage | VCT | –0.3 | 6 | V |
Voltage | VSENSE | –0.3 | 6 | V |
Voltage | VMR | –0.3 | 6 | V |
Current | IRESET | ±40 | mA | |
Temperature (2) | Continuous total power dissipation | See the Thermal Information | ||
Operating junction temperature, TJ | -40 | 150 | °C | |
Operating free-air temperature, TA | -40 | 150 | °C | |
Storage temperature, Tstg | -65 | 150 | °C |