JAJSHQ7A July 2019 – September 2019 TPS3870-Q1
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
tD | Reset time delay, TPS3870J | CT = Open | 7 | 10 | 13 | ms |
tD | Reset time delay, TPS3870J | CT = 10 kΩ to VDD | 140 | 200 | 260 | ms |
tD | Reset time delay, TPS3870K | CT = Open | 0.7 | 1 | 1.3 | ms |
tD | Reset time delay, TPS3870K | CT = 10 kΩ to VDD | 14 | 20 | 26 | ms |
tD | Reset time delay, TPS3870L | CT = Open | 3.5 | 5 | 6.5 | ms |
tD | Reset time delay, TPS3870L | CT = 10 kΩ to VDD | 70 | 100 | 130 | ms |
tD | Reset time delay, TPS3870M | CT = 10 kΩ to VDD
CT = Open |
50 | µs | ||
tPD | Propagation detect delay(1)(2) | 15 | 30 | µs | ||
tR | Output rise time(1)(3) | 2.2 | µs | |||
tF | Output fall time(1)(3) | 0.2 | µs | |||
tSD | Startup delay(4) | 300 | µs | |||
tGI (VIT+) | Glitch Immunity overvoltage VIT+(OV), 5% Overdrive(1) | 3.5 | µs | |||
tGI (MR) | Glitch Immunity MR pin | 25 | ns | |||
tPD (MR) | Propagation delay from MR low to assert RESET | 500 | ns | |||
tMR_W | MR pin pulse width duration to assert RESET | 1 | µs | |||
tD (MR) | MR reset time delay | tD | ms |