JAJSHQ7A July 2019 – September 2019 TPS3870-Q1
PRODUCTION DATA.
PARAMETER | DESIGN REQUIREMENT | DESIGN RESULT |
---|---|---|
Monitored Rail | 1.2-VCORE nominal, with alerts if outside of 5% of 1.2 V (including device accuracy), Latch when RESET is low, until voltage is applied on CT pin. | Worst case VIT+(OV) = 1.256 V (4.7%),
|
Output logic voltage | 5-V CMOS | 5-V CMOS |
Maximum device current consumption | 15 µA | 4.5 µA (Typ), 7 µA (Max) |