JAJSHQ7A July 2019 – September 2019 TPS3870-Q1
PRODUCTION DATA.
The RESET pin can be latched when the CT pin is connected to a common ground with a pull-down resistor. A 10 kΩ resistors is recommended to limit current consumption. To unlatch the device provide a voltage to the CT pin that is greater than the CT pin comparator threshold voltage, VCT. A voltage greater than 1.15 V to recommended to ensure a proper unlatch. Use a series resistance to limit current when an unlatch voltage is applied. To go back into latch operation, disconnect the voltage on the CT pin. The RESET pin will trigger high instantaneously without any reset delay.