JAJSMH4 july 2021 TPS38700-Q1
ADVANCE INFORMATION
PIN | I / O | DESCRIPTION | |||
---|---|---|---|---|---|
NO. | TPS38700-Q1 | ||||
NAME | |||||
1 | NIRQ | O | Interrupt Pin (open-drain, active-low) | ||
2 | NRST | O | Reset Pin (open-drain, active-low) | ||
3 | SLEEP | I | Sleep Pin (Logic high exits Sleep, logic low enters Sleep) | ||
4 | ACT | I | ACT pin (logic high starts power up SEQ, logic low starts power down SEQ) | ||
5 | SCL | I | I2C clock pin | ||
6 | SDA | I / O | I2C data pin | ||
7 | EN7 / GPO7 | O | Enable 7 (open-drain / push-pull) / GPO7 | ||
8 | EN8 / GPO8 | O | Enable 8 (open-drain / push-pull) / GPO8 | ||
9 | EN9 / GPO9 | I / O | Enable 9 (open-drain/push-pull) / GPO9 | ||
10 | EN10 / NEM_PD / GPO10 | I / O | Enable 10 (open-drain / push-pull) / Emergency Power Down (open-drain) / GPO10 | ||
11 | EN11 / NRST_IN / GPO11 | I / O | Enable 11 (open-drain / push-pull) / Reset In (open-drain) / GPO11 | ||
12 | EN12 / NPWR_BTN / GPO12 | I / O | Enable 12 (open-drain / push-pull) / Power Button (open-drain) / GPO12 | ||
13 | CLK32K | O | 32.768kHZ clock output | ||
14 | XIN | I | Crystal oscillator input | ||
15 | XOUT | O | Crystal oscillator output | ||
16 | GND | - | Ground | ||
17 | VDD | - | Power supply | ||
18 | VBBAT | - | Backup battery supply | ||
19 | EN1 / GPO1 | O | Enable 1 (open-drain / push-pull) / GPO1 | ||
20 | EN2 / GPO2 | O | Enable 2 (open-drain / push-pull) / GPO2 | ||
21 | EN3 / GPO3 | O | Enable 3 (open-drain / push-pull) / GPO3 | ||
22 | EN4 / GPO4 | O | Enable 4 (open-drain / push-pull) / GPO4 | ||
23 | EN5 / GPO5 | O | Enable 5 (open-drain / push-pull) / GPO5 | ||
24 | EN6 / GPO6 | O | Enable 6 (open-drain / push-pull) / GPO6 |