JAJSLW0A October 2022 – November 2022 TPS38700
PRODUCTION DATA
Built-In Self Test (BIST) is performed:
AT POR, if TEST_CFG_AT_POR = 1
When exiting Sequence 5 or Sequence 6, if TEST_CFG_AT_SHDN = 1 and the power down is not initiated by CTL_1. FORCE_SHDN[1:0] being set to 01b, 10b, or 11b.
Configuration load from OTP is assisted by ECC (supporting SEC-DED). This is to protect against data integrity issues and to maximize sysetem availability.
During BIST, NIRQ is de-asserted (asserted in case of failure), NRST is held low, ENx pins are held low (including pins with alternate functions), CLK32K is held low, input pins are ignored, and the I2C block is inactive with SDA and SCL de-asserted. Once BIST is completed without failure, I2C is immediately active and the device enters SHDN1 state after loading the configuration data from OTP. If BIST fails and/or ECC reports Double-Error Detection (DED), NIRQ is asserted, the device enters the FAILSAFE state (inputs are ignored), and a best effort attempt is made to active I2C. TEST_STAT register may provide additional information on the test results.