JAJSQQ7 july 2023 TPS38700S-Q1
PRODUCTION DATA
Modern SOC and FPGA devices typically need multiple power rails to provide power to the different blocks within the respective SOC or FPGA. Accurate voltage level and timing requirements are common and must be met to maintain proper operation of these devices. By utilizing TPS38700S-Q1 along with a multichannel voltage supervisor like the TPS389006-Q1, the power up and power down sequencing requirements as well as the core voltage requirements of the target SOC or FPGA can be met. This design can also assist in meeting the strict timing requirements for an SOC or FPGA .